- small construction
For all common miniature profile rail guides
- Energize to open (NC)
through spring-loaded energy storage
- high durability
Up to 5 million static clamping cycles
- Higher holding force
Via activation with PLUS air
- Safety element
Safe clamping in case of energy failure
- Miniature profile rail guide
Available for all common miniature profile rail guides
- Wedge-type gear
Power transmission between piston and clamping jaw
- Clamping jaw
Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
For non-pressurized closing of the clamping unit
- Sliding block
For floating bearings