LBPS3510BS2-A

Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 35 | LRX | show variant |
IKO | LRX(MX) | 35 | LRXC | show variant |
IKO | LRX(MX) | 35 | LRXG | show variant |
IKO | LRX(MX) | 35 | MX | show variant |
IKO | LRX(MX) | 35 | MXC | show variant |
IKO | LRX(MX) | 35 | MXG | show variant |
IKO | LRX(MX) | 35 | MXL | show variant |
IKO | LRX(MX) | 35 | LRXD | show variant |
IKO | LRX(MX) | 35 | LRXDC | show variant |
IKO | LRX(MX) | 35 | LRXDG | show variant |
IKO | LRX(MX) | 35 | MXD | show variant |
IKO | LRX(MX) | 35 | MXDC | show variant |
IKO | LRX(MX) | 35 | MXDG | show variant |
Technical Data
Holding force | 1900 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from the front |
max. length clamping | 124.5 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.1 [kg] |
Accessory
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit