LBHS5504BS2

Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | NH(N1H) | 55 | NAH..AL | show variant |
NSK | NH(N1H) | 55 | NAH..BL | show variant |
NSK | NH(N1H) | 55 | NAH..EM | show variant |
NSK | NH(N1H) | 55 | NAH..GM | show variant |
NSK | NH(N1H) | 55 | NAH..AN | show variant |
NSK | NH(N1H) | 55 | NAH..BN | show variant |
NSK | LH(L1H) | 55 | LAA...ELZ | show variant |
NSK | LH(L1H) | 55 | LAA...EMZ | show variant |
NSK | LH(L1H) | 55 | LAA...FLZ | show variant |
NSK | LH(L1H) | 55 | LAA...GLZ | show variant |
NSK | LH(L1H) | 55 | LAA...GMZ | show variant |
NSK | LH(L1H) | 55 | LAA...HLZ | show variant |
NSK | LH(L1H) | 55 | LAA...ANZ | show variant |
NSK | LH(L1H) | 55 | LAA...BNZ | show variant |
Technical Data
Holding force | 10000 [N] |
Operating pressure min. | 120 [bar] |
Installation direction | from the front |
max. length clamping | 256 |
Operating pressure max. | 130.0 [bar] |
Wiper | - |
Weight | 6.9 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending