KWH4510BS1

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 45 | LRX | show variant |
IKO | LRX(MX) | 45 | LRXC | show variant |
IKO | LRX(MX) | 45 | LRXG | show variant |
IKO | LRX(MX) | 45 | MX | show variant |
IKO | LRX(MX) | 45 | MXC | show variant |
IKO | LRX(MX) | 45 | MXG | show variant |
IKO | LRX(MX) | 45 | MXL | show variant |
IKO | LRX(MX) | 45 | MXS | show variant |
IKO | LRX(MX) | 45 | LRXD | show variant |
IKO | LRX(MX) | 45 | LRXDC | show variant |
IKO | LRX(MX) | 45 | LRXDG | show variant |
IKO | LRX(MX) | 45 | MXDC | show variant |
Technical Data
Holding force | 9900 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 155 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 5.1 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option