KWH3010BS1

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 30 | LRX | show variant |
IKO | LRX(MX) | 30 | LRXC | show variant |
IKO | LRX(MX) | 30 | LRXG | show variant |
IKO | LRX(MX) | 30 | LRXS | show variant |
IKO | LRX(MX) | 30 | LRXSC | show variant |
IKO | LRX(MX) | 30 | LRXSG | show variant |
IKO | LRX(MX) | 30 | MX | show variant |
IKO | LRX(MX) | 30 | MXC | show variant |
IKO | LRX(MX) | 30 | MXG | show variant |
IKO | LRX(MX) | 30 | MXL | show variant |
IKO | LRX(MX) | 30 | MXS | show variant |
IKO | LRX(MX) | 30 | MXSC | show variant |
IKO | LRX(MX) | 30 | MXSG | show variant |
IKO | LRX(MX) | 30 | LRXD | show variant |
IKO | LRX(MX) | 30 | LRXD..SL | show variant |
IKO | LRX(MX) | 30 | LRXDC | show variant |
IKO | LRX(MX) | 30 | LRXDC..SL | show variant |
IKO | LRX(MX) | 30 | LRXDG | show variant |
IKO | LRX(MX) | 30 | LRXDG..SL | show variant |
IKO | LRX(MX) | 30 | MXD | show variant |
IKO | LRX(MX) | 30 | MXDC | show variant |
IKO | LRX(MX) | 30 | MXDG | show variant |
IKO | LRX(MX) | 30 | MXDL | show variant |
Technical Data
Holding force | 3000 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 103.5 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 1.7 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option