KWH2501CS1A

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | SHS | 25 | SHS..C | show variant |
THK | SHS | 25 | SHS..LC | show variant |
THK | SHS | 25 | SHS..LV | show variant |
THK | SHS | 25 | SHS..V | show variant |
THK | SHS | 25 | SHS..LR | show variant |
THK | SHS | 25 | SHS..R | show variant |
Technical Data
Holding force | 2200 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 116 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 1.1 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option