KWH2501BS1

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | NR | 25 | NR..XA | show variant |
THK | NR | 25 | NR..XB | show variant |
THK | NR | 25 | NR..XLA | show variant |
THK | NR | 25 | NR..XLB | show variant |
THK | NR | 25 | NR..XLR | show variant |
THK | NR | 25 | NR..XR | show variant |
THK | NRS | 25 | NRS..XA | show variant |
THK | NRS | 25 | NRS..XB | show variant |
THK | NRS | 25 | NRS..XLA | show variant |
THK | NRS | 25 | NRS..XLB | show variant |
THK | NRS | 25 | NRS..XLR | show variant |
THK | NRS | 25 | NRS..XR | show variant |
Technical Data
Holding force | 1600 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from above |
max. length clamping | 92 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 0.93 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option