KBH4504BS1

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | LH(L1H) | 45 | LAH..ELZ | show variant |
NSK | LH(L1H) | 45 | LAH..EMZ | show variant |
NSK | LH(L1H) | 45 | LAH..FLZ | show variant |
NSK | LH(L1H) | 45 | LAH..GLZ | show variant |
NSK | LH(L1H) | 45 | LAH..GMZ | show variant |
NSK | LH(L1H) | 45 | LAH..HLZ | show variant |
NSK | LH(L1H) | 45 | LAH..ANZ | show variant |
NSK | LH(L1H) | 45 | LAH..BNZ | show variant |
NSK | NH(N1H) | 45 | NAH..AL | show variant |
NSK | NH(N1H) | 45 | NAH..BL | show variant |
NSK | NH(N1H) | 45 | NAH..EM | show variant |
NSK | NH(N1H) | 45 | NAH..GM | show variant |
NSK | NH(N1H) | 45 | NAH..AN | show variant |
NSK | NH(N1H) | 45 | NAH..BN | show variant |
Technical Data
Holding force | 9900 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from above |
max. length clamping | 163 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 5 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option