KBH3504AS1A

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | LS(L1S) | LAS..ALZ | show variant | |
NSK | LS(L1S) | LAS..CLZ | show variant | |
NSK | NS(N1S) | 35 | NAS..AL | show variant |
NSK | NS(N1S) | 35 | NAS..CL | show variant |
NSK | NS(N1S) | 35 | NAS..EM | show variant |
NSK | NS(N1S) | 35 | NAS..JM | show variant |
NSK | SS(L1S) | 35 | SAS..ALZ | show variant |
NSK | SS(L1S) | 35 | SAS..CLZ | show variant |
NSK | LS(L1S) | LAS..ELZ | show variant | |
NSK | LS(L1S) | LAS..FLZ | show variant | |
NSK | LS(L1S) | LAS..KLZ | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 145 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 2.7 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option