HK1502KB

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TKVD-W(KUVE-W) | 15 | KWVE..-W | show variant |
Technical Data
Holding force | 1200 [N] |
Tightening torque | 4 [Nm] |
Installation direction | from above |
max. length clamping | 25 |
Wiper | - |
Weight | 0.17 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing