MK6501N
Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | LA(lL1A) | 65 | LAA..AL | show variant |
NSK | LA(lL1A) | 65 | LAA..BL | show variant |
NSK | LA(lL1A) | 65 | LAA..EL | show variant |
NSK | LA(lL1A) | 65 | LAA..FL | show variant |
NSK | LA(lL1A) | 65 | LAA..GL | show variant |
NSK | LA(lL1A) | 65 | LAA..HL | show variant |
SBC | SBG | 65 | SBG..FL | show variant |
SBC | SBG | 65 | SBG..FLL | show variant |
SBC | SBG | 65 | SBG..SL | show variant |
SBC | SBG | 65 | SBG..SLL | show variant |
THK | NR | 65 | NR..A | show variant |
THK | NR | 65 | NR..B | show variant |
THK | NR | 65 | NR..LA | show variant |
THK | NR | 65 | NR..LB | show variant |
THK | NR | 65 | NR..LR | show variant |
THK | NR | 65 | NR..R | show variant |
THK | NRS | 65 | NRS..A | show variant |
THK | NRS | 65 | NRS..B | show variant |
THK | NRS | 65 | NRS..LA | show variant |
THK | NRS | 65 | NRS..LB | show variant |
THK | NRS | 65 | NRS..LR | show variant |
THK | NRS | 65 | NRS..R | show variant |
THK | SNR | 65 | SNR..C | show variant |
THK | SNR | 65 | SNR..LC | show variant |
THK | SNR | 65 | SNR..LR | show variant |
THK | SNR | 65 | SNR..R | show variant |
THK | SNS | 65 | SNS..C | show variant |
THK | SNS | 65 | SNS..LC | show variant |
THK | SNS | 65 | SNS..LR | show variant |
THK | SNS | 65 | SNS..R | show variant |
THK | SVR | 65 | SVR..C | show variant |
THK | SVR | 65 | SVR..LC | show variant |
THK | SVR | 65 | SVR..LR | show variant |
THK | SVR | 65 | SVR..R | show variant |
THK | SVS | 65 | SVS..C | show variant |
THK | SVS | 65 | SVS..LC | show variant |
THK | SVS | 65 | SVS..LR | show variant |
THK | SVS | 65 | SVS..R | show variant |
Technical Data
Holding force | 2250 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 2.4 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally