MK4501F
Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | SRN | 45 | SRN..C | show variant |
THK | SRN | 45 | SRN..LC | show variant |
THK | SRN | 45 | SRN..LR | show variant |
THK | SRN | 45 | SRN..R | show variant |
Technical Data
Holding force | 2250 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.6 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally