MK2101B
Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HRW | 21 | HRW..CA | show variant |
THK | HRW | 21 | HRW..CAM | show variant |
THK | HRW | 21 | HRW..CR | show variant |
THK | HRW | 21 | HRW..CRM | show variant |
THK | SHW | 21 | SHW..CA | show variant |
THK | SHW | 21 | SHW..CR | show variant |
NSK | LW(L1W) | 21 | LAA...ELZ | show variant |
HIWIN | WE(QW) | 21 | WEH..CA | show variant |
HIWIN | WE(QW) | 21 | WEW..CC | show variant |
HIWIN | WE(QW) | 21 | QWH..CA | show variant |
HIWIN | WE(QW) | 27 | QWH..CA | show variant |
Technical Data
Holding force | 650 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.34 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally