MBPS5501ES1
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | RG(QR) | 55 | RGW..CC | show variant |
HIWIN | RG(QR) | 55 | RGW..HC | show variant |
HIWIN | RG(QR) | 55 | RGH..CA | show variant |
HIWIN | RG(QR) | 55 | RGH..HA | show variant |
THK | SRG | 55 | SRG..C | show variant |
THK | SRG | 55 | SRG..LC | show variant |
THK | SRG | 55 | SRG..LR | show variant |
THK | SRG | 55 | SRG..R | show variant |
THK | HDR | 55 | HDR..C | show variant |
THK | HDR | 55 | HDR..LC | show variant |
THK | HDR | 55 | HDR..LR | show variant |
THK | HDR | 55 | HDR..LV | show variant |
THK | HDR | 55 | HDR..R | show variant |
THK | HDR | 55 | HDR..V | show variant |
HIWIN | CRG | 55 | CRGW..CC | show variant |
HIWIN | CRG | 55 | CRGW..HC | show variant |
HIWIN | CRG | 55 | CRGH..CA | show variant |
HIWIN | CRG | 55 | CRGH..HA | show variant |
Technical Data
Holding force | 4700 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 144 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 3.5 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit