MBPS3512ES1-A
![](/fileadmin/_processed_/1/9/csm_ZIM_BIL_SER_MBPS__SALL__AIN__V2_1ad6fb824a.png)
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | HG(QH) | 35 | HGL..CA | show variant |
HIWIN | HG(QH) | 35 | HGL..HA | show variant |
HIWIN | HG(QH) | 35 | HGW..CA | show variant |
HIWIN | HG(QH) | 35 | HGW..CC | show variant |
HIWIN | HG(QH) | 35 | HGW..HA | show variant |
HIWIN | HG(QH) | 35 | HGW..HC | show variant |
HIWIN | HG(QH) | 35 | QHW..CA | show variant |
HIWIN | HG(QH) | 35 | QHW..CC | show variant |
HIWIN | HG(QH) | 35 | QHW..HA | show variant |
HIWIN | HG(QH) | 35 | QHW..HC | show variant |
HIWIN | HG(QH) | 35 | HGH..CA | show variant |
HIWIN | HG(QH) | 35 | HGH..HA | show variant |
HIWIN | HG(QH) | 35 | QHH..CA | show variant |
HIWIN | HG(QH) | 35 | QHH..HA | show variant |
Technical Data
Holding force | 2000 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 106 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.3 [kg] |
Benefits in detail
![](/fileadmin/_processed_/a/7/csm_ZIM_SCH_FUN_MBPS__SALL__AIN__V3_a45d1d6ebd.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit