MBPS3012IS1
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
CPC | ARC(ARU) | 30 | ARC-FN | show variant |
CPC | ARC(ARU) | 30 | ARC-FS | show variant |
CPC | ARC(ARU) | 30 | ARC-ML | show variant |
CPC | ARC(ARU) | 30 | ARC-MN | show variant |
CPC | ARC(ARU) | 30 | ARC-MS | show variant |
CPC | HRC(HRU) | 30 | HRC-FL | show variant |
CPC | HRC(HRU) | 30 | HRC-FN | show variant |
CPC | HRC(HRU) | 30 | HRC-ML | show variant |
CPC | HRC(HRU) | 30 | HRC-MN | show variant |
HIWIN | CG | 30 | CGW..CC | show variant |
HIWIN | CG | 30 | CGL..CA | show variant |
HIWIN | CG | 30 | CGL..HA | show variant |
HIWIN | CG | 30 | CGW..HC | show variant |
HIWIN | CG | 30 | CGH..CA | show variant |
HIWIN | CG | 30 | CGH..HA | show variant |
Technical Data
Holding force | 2000 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 107 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.2 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit