MBPS3004BS1A

Clamping element
Series MBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
NSKSH(L1H)30SAH..ALZshow variant
NSKSH(L1H)30SAH..BLZshow variant
NSKSH(L1H)30SAH..EMZshow variant
NSKSH(L1H)30SAH..GMZshow variant
NSKSH(L1H)30SAH..ANZshow variant
NSKSH(L1H)30SAH..BNZshow variant
NSKLH(L1H)30LAA...ALZshow variant
NSKLH(L1H)30LAA...BLZshow variant
NSKLH(L1H)30LAA...ELZshow variant
NSKLH(L1H)30LAA...EMZshow variant
NSKLH(L1H)30LAA...FLZshow variant
NSKLH(L1H)30LAA...GLZshow variant
NSKLH(L1H)30LAA...GMZshow variant
NSKLH(L1H)30LAA...HLZshow variant
NSKLH(L1H)30LAA...ANZshow variant
NSKLH(L1H)30LAA...BNZshow variant
Technical Data
Holding force1300 [N]
Operating pressure min.4.5 [bar]
Installation directionfrom the front
max. length clamping98.2
Operating pressure max.6.5 [bar]
Wiperyes
Weight1 [kg]
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit