MBPS2012ES1

Clamping element
Series MBPS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
HIWINHG(QH)20HGH..CAshow variant
HIWINHG(QH)20HGH..HAshow variant
HIWINHG(QH)20HGW..CAshow variant
HIWINHG(QH)20HGW..CCshow variant
HIWINHG(QH)20HGW..HAshow variant
HIWINHG(QH)20HGW..HCshow variant
HIWINHG(QH)20QHH..CAshow variant
HIWINHG(QH)20QHH..HAshow variant
HIWINHG(QH)20QHW..CAshow variant
HIWINHG(QH)20QHW..CCshow variant
HIWINHG(QH)20QHW..HAshow variant
HIWINHG(QH)20QHW..HCshow variant
HIWINHG(QH)20HGW..SCshow variant
HIWINPGH(PGQ)20PGHH..CAshow variant
HIWINPGH(PGQ)20PGHH..HAshow variant
HIWINPGH(PGQ)20PGHW..CCshow variant
HIWINPGH(PGQ)20PGHW..HCshow variant
HIWINPGH(PGQ)20PGQH..CAshow variant
HIWINPGH(PGQ)20PGQH..HAshow variant
HIWINPGH(PGQ)20PGQW..CCshow variant
HIWINPGH(PGQ)20PGQW..HCshow variant
Technical Data
Holding force900 [N]
Operating pressure min.4.5 [bar]
Installation directionfrom the front
max. length clamping94
Operating pressure max.6.5 [bar]
Wiper-
Weight0.51 [kg]
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit