MBPS2010BS1
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 20 | LRX | show variant |
IKO | LRX(MX) | 20 | LRXC | show variant |
IKO | LRX(MX) | 20 | LRXG | show variant |
IKO | LRX(MX) | 20 | LRXS | show variant |
IKO | LRX(MX) | 20 | LRXSC | show variant |
IKO | LRX(MX) | 20 | LRXSG | show variant |
IKO | LRX(MX) | 20 | MX | show variant |
IKO | LRX(MX) | 20 | MXC | show variant |
IKO | LRX(MX) | 20 | MXG | show variant |
IKO | LRX(MX) | 20 | MXL | show variant |
IKO | LRX(MX) | 20 | MXS | show variant |
IKO | LRX(MX) | 20 | MXSC | show variant |
IKO | LRX(MX) | 20 | MXSG | show variant |
IKO | LRX(MX) | 20 | MXSL | show variant |
IKO | LRX(MX) | 20 | LRXD | show variant |
IKO | LRX(MX) | 20 | LRXD..SL | show variant |
IKO | LRX(MX) | 20 | LRXDC | show variant |
IKO | LRX(MX) | 20 | LRXDC..SL | show variant |
IKO | LRX(MX) | 20 | LRXDG | show variant |
IKO | LRX(MX) | 20 | LRXDG..SL | show variant |
IKO | LRX(MX) | 20 | MXD | show variant |
IKO | LRX(MX) | 20 | MXDC | show variant |
IKO | LRX(MX) | 20 | MXDG | show variant |
IKO | LRX(MX) | 20 | MXDL | show variant |
Technical Data
Holding force | 1000 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 94 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.51 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit