MBPS2001AS1
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
PMI | MSA | 20 | MSA..A | show variant |
PMI | MSA | 20 | MSA..E | show variant |
PMI | MSA | 20 | MSA..LA | show variant |
PMI | MSA | 20 | MSA..LE | show variant |
PMI | MSA | 20 | MSA..LS | show variant |
PMI | MSA | 20 | MSA..S | show variant |
THK | HSR | 20 | HSR..A | show variant |
THK | HSR | 20 | HSR..AM | show variant |
THK | HSR | 20 | HSR..B | show variant |
THK | HSR | 20 | HSR..C | show variant |
THK | HSR | 20 | HSR..CA | show variant |
THK | HSR | 20 | HSR..CAM | show variant |
THK | HSR | 20 | HSR..CB | show variant |
THK | HSR | 20 | HSR..CBM | show variant |
THK | HSR | 20 | HSR..HA | show variant |
THK | HSR | 20 | HSR..HAM | show variant |
THK | HSR | 20 | HSR..HB | show variant |
THK | HSR | 20 | HSR..HBM | show variant |
THK | HSR | 20 | HSR..LA | show variant |
THK | HSR | 20 | HSR..LAM | show variant |
THK | HSR | 20 | HSR..LB | show variant |
THK | HSR | 20 | HSR..LBM | show variant |
THK | HSR | 20 | HSR..LR | show variant |
THK | HSR | 20 | HSR..R | show variant |
THK | HSR | 20 | HSR..RM | show variant |
THK | HSR | 20 | HSR..YR | show variant |
THK | HSR | 20 | HSR..YRM | show variant |
THK | HSV | 20 | HSV..C | show variant |
THK | HSV | 20 | HSV..R | show variant |
THK | HSR | 20 | HSR..BM | show variant |
THK | HSR | 20 | HSR..LLRM | show variant |
Technical Data
Holding force | 900 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 94 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.51 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit