MBPS1501GS1
![](/fileadmin/_processed_/1/9/csm_ZIM_BIL_SER_MBPS__SALL__AIN__V2_1ad6fb824a.png)
Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | SR | 15 | SR..SB | show variant |
THK | SR | 15 | SR..SBM | show variant |
THK | SR | 15 | SR..TB | show variant |
THK | SR | 15 | SR..TBM | show variant |
THK | SR | 15 | SR..V | show variant |
THK | SR | 15 | SR..VM | show variant |
THK | SR | 15 | SR..W | show variant |
THK | SR | 15 | SR..WM | show variant |
THK | SSR | 15 | SSR..XTB | show variant |
THK | SSR | 15 | SSR..XTBY | show variant |
THK | SSR | 15 | SSR..XV | show variant |
THK | SSR | 15 | SSR..XVM | show variant |
THK | SSR | 15 | SSR..XVY | show variant |
THK | SSR | 15 | SSR..XW | show variant |
THK | SSR | 15 | SSR..XWM | show variant |
THK | SSR | 15 | SSR..XWY | show variant |
Technical Data
Holding force | 800 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from above |
max. length clamping | 94 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.42 [kg] |
Benefits in detail
![](/fileadmin/_processed_/a/7/csm_ZIM_SCH_FUN_MBPS__SALL__AIN__V3_a45d1d6ebd.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit