PMK55-13
![](/fileadmin/_processed_/f/7/csm_SOM_BIL_ART_PMK55-13__SALL__AIN__V1_b8c3ce722c.png)
Distance plate
Series
Technical Data
Weight | 0.6 [kg] |
A | 128 [mm] |
A1 | 30 [mm] |
B1 | 49 [mm] |
B2 | 30 [mm] |
B3 | 9.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 13 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK55-13},{ARTIKEL=PMK55-13} |
Downloads
Download CAD data
Download