PMK25-4
![](/fileadmin/_processed_/e/a/csm_SOM_BIL_ART_PMK25-4__SALL__AIN__V1_4e6f84e08d.png)
Distance plate
Series
Technical Data
A | 75 [mm] |
A1 | 20 [mm] |
B1 | 35 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Adapter plate |
Installation Size | PMK25 |
Weight | 0.078 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download