PMK15-5
Distance plate
Series
Technical Data
A | 55 [mm] |
A1 | 15 [mm] |
B1 | 39 [mm] |
B2 | 15 [mm] |
B3 | 15.5 [mm] |
Design | Distance plate |
T | 5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download
A | 55 [mm] |
A1 | 15 [mm] |
B1 | 39 [mm] |
B2 | 15 [mm] |
B3 | 15.5 [mm] |
Design | Distance plate |
T | 5 [mm] |
Availability | Standard |