PLKE30-5
![](/fileadmin/_processed_/5/6/csm_SOM_BIL_ART_PLKE30-5__SALL__AIN__V1_ff87584b70.png)
Distance plate
Series
Technical Data
Weight | 0.075 [kg] |
A | 71 [mm] |
A1 | 22 [mm] |
A2 | 28.3 [mm] |
B1 | 568 [mm] |
B2 | 174 [mm] |
B3 | 22 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download