PLKE25-2
![](/fileadmin/_processed_/f/a/csm_SOM_BIL_ART_PLKE25-2__SALL__AIN__V1_0c73946858.png)
Distance plate
Series
Technical Data
Weight | 0.055 [kg] |
A | 645 [mm] |
A1 | 20 [mm] |
A2 | 25.8 [mm] |
B1 | 568 [mm] |
B2 | 184 [mm] |
B3 | 20 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 2 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lke.prj&varset={BESTELLNUM=PLKE25-2},{ARTIKEL=PLKE25-2} |
Downloads
Download CAD data
Download