PKW25-5
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 57 [mm] |
B1 | 92 [mm] |
B2 | 45 [mm] |
B3 | 40 [mm] |
Design | Adapter plate |
Installation Size | PKW25 |
G1 | 8.5 |
Weight | 0.19 [kg] |
T | 5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download