KB4-06
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_KB4-06__SALL__AIN__V1.png)
Terminal block
Series KB
Technical Data
Design | Terminal block |
Weight | 0.007 [kg] |
Installation size | GG4000-KB |
PWIS-free | Yes |
To match for Sensors-Ø | 4 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fsuh%2Dkb%5Fasmtab%2Eprj&varset=%7BARTICLE%3DKB4%2D06%7D&encoding=%25 |
Downloads
Download CAD data
Download