KB3-39
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_KB3-39__SALL__AIN__V1.png)
Terminal block
Series KB
Technical Data
Design | Terminal block |
Weight | 0.004 [kg] |
Installation size | KB3 |
PWIS-free | Yes |
To match for Sensors-Ø | 3 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Design | Terminal block |
Weight | 0.004 [kg] |
Installation size | KB3 |
PWIS-free | Yes |
To match for Sensors-Ø | 3 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |