CSTE00-10
Connecting cable
Series CSTE
Technical Data
Connection type | Connector |
Fixing thread | M12 |
No. of contacts | 8 |
Version | Straight |
Design | Connecting cable |
Rated voltage | 36 [V] |
Operating temperature max. | +80 [°C] |
Operating temperature min. | -25 [°C] |
Bend radius | 10xØ |
Halogen-free | Yes |
Cable length | 10 [m] |
Cable-Ø | 6.6 [mm] |
Rated voltage cable | 30 [V] |
Oil resistant | Yes |
Drag chain-adapted | Yes |
Sealing material | FKM |
Grip body material | TPU |
Cable sheath material | PUR |
Contact material | CuZn |
Certification | UL |