APWER3064
![](/fileadmin/_processed_/e/7/csm_ZIM_BIL_ART_APWER3064__SALL__AIN__V1_ab78c6f551.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.42 [kg] |
Connection side 1 | WWR1160 / WWR1200 |
Connection side 2 | WER3000 |
PWIS-free | Yes |
Compatible with | Fixed part / loose part |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Froboterzubehoer%2Fenergieelemente%2Fwer3000%2Fapwer3000%2Fapwer3064%2Eprj&varset=%7BSERIE%3DAPWER3064%7D&encoding=%25 |