APWER1012F
![](/fileadmin/_processed_/1/5/csm_ZIM_BIL_ART_APWER1012F__SALL__AIN__V1_0aad406c69.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.029 [kg] |
Connection side 1 | HWR2031 / HWR2040 / HWR2050 |
Connection side 2 | WER1000 |
PWIS-free | Yes |
Compatible with | Fixed part |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fapwer%5Fasmtab%2Eprj&varset=%7BSERIE%3DAPWER1012F%7D&encoding=%25 |