APR000031
Adapter plate
Series
Technical Data
Connection side 1 | ABB-TKØ50 |
Connection side 2 | ISO TK 63 |
Design | Adapter plate |
Weight | 0.17 [kg] |
Adapter plate type | Robot flange to ISO TK |
Downloads
Download CAD data
Download