APR000029
Adapter plate
Series
Technical Data
Connection side 1 | ISO TK 31,5 |
Connection side 2 | ISO TK 50 |
Design | Adapter plate |
Weight | 0.11 [kg] |
Adapter plate type | Robot flange/ISO TK to ISO TK |
Downloads
Download CAD data
Download