APR000025
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.22 [kg] |
Connection side 1 | ISO TK 63 |
Connection side 2 | GEP2013 / GEP2016 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fvakuumkomponenten%2Fadapterplatten%2Fsch%5Fapr%5Fasmtab%2Eprj&varset=%7BSERIE%3DAPR000025%7D&encoding=%25 |