APR000009
![](/fileadmin/_processed_/6/7/csm_SOM_BIL_ART_APR000009__SALL__AIN__V1_bc396be24e.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.23 [kg] |
Connection side 1 | ISO TK 63 |
Connection side 2 | GEH6040IL / GEH6060IL / GEP5008 / GPP5008 / GPP5008IL / GPW5008 / GP408 / GEP5010 / GPP5010 / GPP5010IL / GP410 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
Download CAD data
Download