ANS0065
Stop 90° + 180°
Series MISC
Technical Data
Design | Stop 90° + 180° |
Weight | 0.007 [kg] |
Installation size | MISC |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
Download CAD data
Download