AD-M14X1.5
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_AD__SALL__AIN__V1.png)
Shock Absorbers
Series AD
Technical Data
Design | Shock Absorbers |
Weight | 0.085 [kg] |
Installation size | AD |
Stroke | 7 [mm] |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fad%5Fli%5Fasm%2Eprj&varset=%7BARTICLE%3DAD%2DM14X1%2E5%7D&encoding=%25 |
Benefits in detail
![](/fileadmin/_processed_/3/a/csm_SOM_SCH_FUN_AD__SALL__AIN__V1_99df40a6e8.png)
- Insert made from plastics
minimized noise level prevents the part to be damped from damage - Guide
- Elastomer
for damping of shocks and vibration increases lifetime of your application maintenance free
Downloads
Download CAD data
Download