HF150-003-001
Motor spindle
Series HF150-003
- Rated power S1: 14,5 kW
- Rated torque S1: 14.7 Nm
- Max. speed: 26,000 1/min
- Water cooling
- IO-Link ready
- Designed as unit carrier
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
- Vector controlled
Equipment
- Speed monitoring
- Conus cleanig of tool fixation
- Labyrinth seal
- Sealing air
- Tool fixation monitoring
- Vector controlled / feedback
- Automatic tool change
Options
- Bearing temperature sensor
- Aggregate interface
Equipment/Options
- IO-Link
Technical Data
Nominal output S1 | 14.5 [kW] |
Rated torque S1 | 14.7 [Nm] |
Maximum speed | 26000 |
Nominal speed | 9.450 |
Nominal current S1 | 30.0 [A] |
Tool interface | HSK-F63 |
Motor technology | Asynchronous |
Number of poles | 4 |
Release unit | Pneumatic |
Cooling | Water |
Weight | 33 [kg] |