MKRS1500A-A
Clamping element
Series MKRS
- Independent of the manufacturer
For circular guides and shaft guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe clamping in case of energy failure
Technical Data
Holding force | 400 [N] |
Shaft Ø | 15 [mm] |
Installation direction | from above |
Holding torque | 3 [Nm] |
max. length clamping | 56 |
Operating pressure max. | 6.5 [bar] |
Operating pressure min. | 5.5 [bar] |
Wiper | - |
Weight | 0.38 [kg] |
Benefits in detail
- Circular guide
Compatible with circular and shaft guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the circular guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit