MKS8501A
Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 85 | LRX | show variant |
IKO | LRX(MX) | 85 | LRXG | show variant |
THK | HSR | 85 | HSR..A | show variant |
THK | HSR | 85 | HSR..B | show variant |
THK | HSR | 85 | HSR..CA | show variant |
THK | HSR | 85 | HSR..CB | show variant |
THK | HSR | 85 | HSR..HA | show variant |
THK | HSR | 85 | HSR..HB | show variant |
THK | HSR | 85 | HSR..LA | show variant |
THK | HSR | 85 | HSR..LB | show variant |
THK | HSR | 85 | HSR..LR | show variant |
THK | HSR | 85 | HSR..R | show variant |
THK | NR | 85 | NR..A | show variant |
THK | NR | 85 | NR..B | show variant |
THK | NR | 85 | NR..LA | show variant |
THK | NR | 85 | NR..LB | show variant |
THK | NR | 85 | NR..LR | show variant |
THK | NR | 85 | NR..R | show variant |
THK | NRS | 85 | NRS..A | show variant |
THK | NRS | 85 | NRS..B | show variant |
THK | NRS | 85 | NRS..LA | show variant |
THK | NRS | 85 | NRS..LB | show variant |
THK | NRS | 85 | NRS..LR | show variant |
THK | NRS | 85 | NRS..R | show variant |
THK | SNR | 85 | SNR..LC | show variant |
THK | SNR | 85 | SNR..LR | show variant |
THK | SNS | 85 | SNS..LC | show variant |
THK | SNS | 85 | SNS..LR | show variant |
Technical Data
Holding force | 1450 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from above |
max. length clamping | 82 |
Nominal operating pressure | 6 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 3300 [N] |
Weight | 3 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit