MKS2502KB
Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TKVD-W(KUVE-W) | 25 | KWVE..-W | show variant |
INA | TKVD-W(KUVE-W) | 25 | KWVE..-WL | show variant |
Technical Data
Holding force | 750 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from above |
max. length clamping | 57 |
Nominal operating pressure | 6 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 1400 [N] |
Weight | 0.65 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit