MKS1201A
Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 12 | LRX | show variant |
IKO | LRX(MX) | 12 | LRXC | show variant |
IKO | LRX(MX) | 12 | LRXD | show variant |
IKO | LRX(MX) | 12 | LRXD..SL | show variant |
IKO | LRX(MX) | 12 | LRXDC | show variant |
IKO | LRX(MX) | 12 | LRXDC..SL | show variant |
IKO | LRX(MX) | 12 | LRXDG | show variant |
IKO | LRX(MX) | 12 | LRXDG..SL | show variant |
IKO | LRX(MX) | 12 | LRXG | show variant |
IKO | LWH(MH) | 12 | LWHD | show variant |
IKO | LWH(MH) | 12 | LWHD..SL | show variant |
IKO | LWH(MH) | 12 | LWHDC..SL | show variant |
IKO | LWH(MH) | 12 | LWHDG..SL | show variant |
IKO | LWH(MH) | 12 | LWHT | show variant |
IKO | LWH(MH) | 12 | LWHT..SL | show variant |
IKO | LWH(MH) | 12 | MHD | show variant |
IKO | LWH(MH) | 12 | MHD..SL | show variant |
IKO | LWH(MH) | 12 | MHDC..SL | show variant |
IKO | LWH(MH) | 12 | MHDG..SL | show variant |
IKO | LWH(MH) | 12 | MHT | show variant |
IKO | LWH(MH) | 12 | MHT..SL | show variant |
THK | HSR | 12 | HSR..RM | show variant |
Technical Data
Holding force | 250 [N] |
Operating pressure min. | 5.5 [bar] |
Installation direction | from above |
max. length clamping | 64 |
Nominal operating pressure | 6 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 600 [N] |
Weight | 0.21 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit