LBHS6503AS2
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | MR | 65 | MRW..A | show variant |
Schneeberger | MR | 65 | MRW..B | show variant |
Schneeberger | MR | 65 | MRW..C | show variant |
Schneeberger | MR | 65 | MRW..D | show variant |
Thomson | 522 | 65 | 512..A | show variant |
Thomson | 522 | 65 | 512..B | show variant |
Thomson | 522 | 65 | 512..C | show variant |
Thomson | 522 | 65 | 512..D | show variant |
Technical Data
Holding force | 13700 [N] |
Installation direction | from the front |
max. length clamping | 276 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 13 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending