LBHS4505AS2
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R16.. (Balls) | 45 | R1622 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 45 | R1623 (SLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 45 | R1651 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 45 | R1653 (FLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 45 | R1621 (SNH) | show variant |
Bosch Rexroth | R16.. (Balls) | 45 | R1624 (SLH) | show variant |
Technical Data
Holding force | 7000 [N] |
Installation direction | from the front |
max. length clamping | 210 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 4.4 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending