LBHS3012ES2
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | HG(QH) | 30 | HGL..CA | show variant |
HIWIN | HG(QH) | 30 | HGL..HA | show variant |
HIWIN | HG(QH) | 30 | HGW..CA | show variant |
HIWIN | HG(QH) | 30 | HGW..CC | show variant |
HIWIN | HG(QH) | 30 | HGW..HA | show variant |
HIWIN | HG(QH) | 30 | HGW..HC | show variant |
HIWIN | HG(QH) | 30 | QHW..CC | show variant |
HIWIN | HG(QH) | 30 | QHW..HC | show variant |
HIWIN | HG(QH) | 30 | HGH..CA | show variant |
HIWIN | HG(QH) | 30 | HGH..HA | show variant |
HIWIN | HG(QH) | 30 | QHH..CA | show variant |
HIWIN | HG(QH) | 30 | QHH..HA | show variant |
Technical Data
Holding force | 3500 [N] |
Installation direction | from the front |
max. length clamping | 180 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 2 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending