KWH3510AS1
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_KWH__SALL__AIN__V2_8f8609ae91.png)
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LWH(MH) | 35 | LWH..B | show variant |
IKO | LWH(MH) | 35 | LWH..M | show variant |
IKO | LWH(MH) | 35 | LWHG | show variant |
IKO | LWH(MH) | 35 | LWHT..B | show variant |
IKO | LWH(MH) | 35 | LWHT..M | show variant |
IKO | LWH(MH) | 35 | LWHTG | show variant |
IKO | LWH(MH) | 35 | MH | show variant |
IKO | LWH(MH) | 35 | MHG | show variant |
IKO | LWH(MH) | 35 | MHT | show variant |
IKO | LWH(MH) | 35 | MHTG | show variant |
IKO | LWH(MH) | 35 | LWHD..B | show variant |
IKO | LWH(MH) | 35 | LWHD..M | show variant |
IKO | LWH(MH) | 35 | LWHDG | show variant |
IKO | LWH(MH) | 35 | LWHY | show variant |
IKO | LWH(MH) | 35 | MHD | show variant |
IKO | LWH(MH) | 35 | MHDG | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from above |
max. length clamping | 1205 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 2.5 [kg] |
Benefits in detail
![](/fileadmin/_processed_/0/5/csm_ZIM_SCH_FUN_KWH__SALL__AIN__V3_34ec922045.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option