KWH3502DS3A
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TSX-E(RUE) | 35 | RWU..-E-H | show variant |
INA | TSX-E(RUE) | 35 | RWU..-E-HL | show variant |
Technical Data
Holding force | 3500 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 138 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 2.5 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option