KWH2510DS1
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_KWH__SALL__AIN__V2_8f8609ae91.png)
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LWE | 25 | LWE | show variant |
IKO | LWE | 25 | LWE..Q | show variant |
IKO | LWE | 25 | LWE..SL | show variant |
IKO | LWE | 25 | LWEC | show variant |
IKO | LWE | 25 | LWEC..SL | show variant |
IKO | LWE | 25 | LWEG | show variant |
IKO | LWE | 25 | LWEG..SL | show variant |
IKO | LWE | 25 | LWES | show variant |
IKO | LWE | 25 | LWES..Q | show variant |
IKO | LWE | 25 | LWES..SL | show variant |
IKO | LWE | 25 | LWESC | show variant |
IKO | LWE | 25 | LWESC..SL | show variant |
IKO | LWE | 25 | LWESG | show variant |
IKO | LWE | 25 | LWESG..SL | show variant |
IKO | LWE | 25 | LWET | show variant |
IKO | LWE | 25 | LWET..Q | show variant |
IKO | LWE | 25 | LWET..SL | show variant |
IKO | LWE | 25 | LWETC | show variant |
IKO | LWE | 25 | LWETC..SL | show variant |
IKO | LWE | 25 | LWETG | show variant |
IKO | LWE | 25 | LWETG..SL | show variant |
IKO | ME | 25 | ME | show variant |
IKO | ME | 25 | ME..SL | show variant |
IKO | ME | 25 | MEC | show variant |
IKO | ME | 25 | MEC..SL | show variant |
IKO | ME | 25 | MEG | show variant |
IKO | ME | 25 | MEG..SL | show variant |
IKO | ME | 25 | MET | show variant |
IKO | ME | 25 | MET..SL | show variant |
IKO | ME | 25 | METC | show variant |
IKO | ME | 25 | METC..SL | show variant |
IKO | ME | 25 | METG | show variant |
IKO | ME | 25 | METG..SL | show variant |
Technical Data
Holding force | 2200 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 92 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 1 [kg] |
Benefits in detail
![](/fileadmin/_processed_/0/5/csm_ZIM_SCH_FUN_KWH__SALL__AIN__V3_34ec922045.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option