KBH5504BS1
![](/fileadmin/_processed_/3/a/csm_ZIM_BIL_SER_KBH__SALL__AIN__V2_cf4e818cc9.png)
Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | LH(L1H) | 55 | LAH..ELZ | show variant |
NSK | LH(L1H) | 55 | LAH..EMZ | show variant |
NSK | LH(L1H) | 55 | LAH..FLZ | show variant |
NSK | LH(L1H) | 55 | LAH..GLZ | show variant |
NSK | LH(L1H) | 55 | LAH..GMZ | show variant |
NSK | LH(L1H) | 55 | LAH..HLZ | show variant |
NSK | LH(L1H) | 55 | LAH..ANZ | show variant |
NSK | LH(L1H) | 55 | LAH..BNZ | show variant |
NSK | NH(N1H) | 55 | NAH..AL | show variant |
NSK | NH(N1H) | 55 | NAH..BL | show variant |
NSK | NH(N1H) | 55 | NAH..EM | show variant |
NSK | NH(N1H) | 55 | NAH..GM | show variant |
NSK | NH(N1H) | 55 | NAH..AN | show variant |
NSK | NH(N1H) | 55 | NAH..BN | show variant |
Technical Data
Holding force | 13700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from above |
max. length clamping | 192 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 7.7 [kg] |
Benefits in detail
![](/fileadmin/_processed_/e/6/csm_ZIM_SCH_FUN_KBH__SALL__AIN__V2_e4fcb9273f.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option